(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Mobile Signals Cable with Shield and Urethane Sheath
● It has excellent wearability and bendability.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.
The Electrical Appliance and Material Safety Law certificate has not been obtained.
Part Number
Configured Part Number is shown.
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) |
Number of Pairs *4 1P = 2 Cores |
Total Length *3 or Specified Length |
NAURSB | 0.2 | 1P | 1 ~ 100 (Specify 1 m Increment) / 500 / 1000 |
2P | |||
3P | |||
5P | |||
10P | |||
13P | |||
0.5 | 1P | ||
2P | |||
3P | |||
5P | |||
10P | |||
13P |
Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
* 4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.
Pair No. | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 |
Core of Wire 1 | Blue | Yellow | Green | Red | Purple | Blue | Yellow | Green | Red | Purple | Blue | Yellow | Green |
Core of Wire 2 | White | Brown | Black | Gray | Orange | Brown | Black | Gray | Orange | White | Black | Gray | Orange |
Specifications
Model Number | Section Area (mm2) |
Number of Pairs *1 1P = 2 Cores |
AWG Estimated Size *2 |
Twisted Structure (See Figure) |
Number of Wire Cores |
Finished *6 Outer Diameter (mm) |
Approximate Mass kg/km |
Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) |
Sheath | Specification | Sample Provided *5 |
|||||||
Allowable Current A (30°C) *3 |
Conductor Resistance Ω / km (20°C) |
Insulation Properties MΩkm (20°C) |
Maximum Voltage V / Min |
Structure Strands / mm |
Outer Diameter Approx. (mm) |
Plating *4 | Thickness (mm) |
Material *4 | Thickness (mm) |
Material *4 | |||||||||||
NAURSB | 0.2 | 1P | 25 | Twisted Pair | 2 | 4.3 | 27 | 5 | 105 or less | 1,500 or more | 1500 | 40/0.08 Tin Plated Annealed Copper Composite Wire |
0.6 | Tin | 0.2 | Fluorine (ETFE) | 1.0 | 0.85 | Urethane | N/A | ◎ |
2P | 4 | 6.2 | 48 | 4 | 1.0 | ◎ | |||||||||||||||
3P | 6 | 6.7 | 60 | 4 | 1.0 | ◎ | |||||||||||||||
5P | 10 | 7.7 | 80 | 3 | 1.0 | ◎ | |||||||||||||||
10P | 20 | 11.0 | 140 | 3 | 1.0 | ◎ | |||||||||||||||
13P | 26 | 11.0 | 155 | 2 | 1.1 | ◎ | |||||||||||||||
0.5 | 1P | 21 | 2 | 5.5 | 43 | 9 | 43.4 or less | 3/33/0.08 Tin Plated Annealed Copper Composite Strand |
1.1 | 0.25 | 1.6 | 0.85 | ◎ | ||||||||
2P | 4 | 8.4 | 90 | 8 | 1.0 | ◎ | |||||||||||||||
3P | 6 | 9.4 | 115 | 7 | 1.0 | ◎ | |||||||||||||||
5P | 10 | 11.5 | 170 | 6 | 1.1 | ◎ | |||||||||||||||
10P | 20 | 16.5 | 320 | 5 | 1.4 | ◎ | |||||||||||||||
13P | 26 | 17.5 | 365 | 4 | 1.5 | ◎ |
*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*5 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.
Current Reduction Factor
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.77 | 0.63 | 0.45 |
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value when the ambient temperature is 40°C, 0.2 mm21 P: 5 x 0.89 = 4.45 (A)
Part Number |
---|
NAURSB-0.2-1P-[1-100/1] |
NAURSB-0.2-3P-[1-100/1] |
NAURSB-0.5-1P-[1-99/1] |
Part Number |
---|
Loading...
Rated voltage | For Weak Current Circuit | Shield | Yes | Sheath Characteristic | Oil Resistant / Abrasion-resistance |
---|---|---|---|---|---|
Sheath Color | Navy | Sheath Material | Urethane System | Insulation body materials | Fluorine |
Power supply/signal | For Signal | Other Features | Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy