(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Suitable for cableveyor/robot wiring
[Features]
・Compliant with the Electrical Appliance and Material Safety Law (0.75 mm2 or larger) and UL/cULAWM standards.
・Heat resistant (105°C), oil resistant and bending-resistant for flexibility.
・Features flexible 0.08mm wire strand (containing a reinforcement cord at its center).
· Sheath matte finish
Part Number |
---|
Loading...
Rated voltage | 300V | Shield | None | Sheath Characteristic | Oil resistance / Heat resistance |
---|---|---|---|---|---|
Sheath Color | Black | Sheath Material | PVC | Insulation body materials | PVC |
Power supply/signal | For signals | Other properties | Bend tolerance |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy