(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Flexible Robot Cables - 150V, Small Diameter Robot Cable - KST-UL21795 Series

Flexible Robot Cables - 150V, Small Diameter Robot Cable - KST-UL21795 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Outer diameter reduced by up to 20%, contributing to space saving. Highly slick sheath material reduces disconnections caused by tangling of cables.

(i)Caution

  • Product image is for representative purposes only and not reflective of every product available on this page.

Part Number

Configured Part Number is shown.

Part Number
KST-UL21795 5PX0.5SQ-20
KST-UL21795 8PX0.5SQ-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Allowable current (reference)
(A)
1 Piece(s)Available

11 Days or more

1058.78
1 Piece(s)Available

11 Days or more

16811.56

Loading...

  1. 1

Basic Information

Total length(m) 20 Conductor cross section(mm2) 0.5 AWG size(AWG) 20
Rated voltage 150V Shield None Sheath Characteristic Oil resistance / Heat resistance
Representative standards UL / CSA(c-UL) Sheath Color Black Ground wire None
Sheath Material Oil-resistant/heat-resistant vinyl compound Insulation body materials Heat-resistant vinyl blend Power supply/signal For signals
Conductor resistance(20°C Ω/km) 38.3 or less Insulation resistance(20°C MΩ km) 10 or more Notes Bending resistance

Additional Products in this Category

Tech Support