(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Portable Plastic Case, CS Series

Enclosures - Portable Plastic Case, CS Series
  • Volume Discount

[Features]
· A smartphone size CS115 that takes 2 coin batteries (CR2032) and an N type that does not use batteries have been newly added.
· Replacing batteries is easy for the type with space for inserting coin batteries (CR2032). Use the included terminal by soldering it on the circuit board.
· For use with small devices like remote controllers, wireless devices, simple measuring instruments, etc.
· Choose from 3 sizes, 6 types, and 2 colors (white/black).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CS75-B
CS75-W
CS75N-B
CS75N-W
CS90-B
CS90-W
CS90N-B
CS90N-W
CS115-B
CS115-W
CS115N-B
CS115N-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
D
(mm)
Color specifications
(Body)
Applicable battery
1 Piece(s)Available

8 Days or more

103575BlackCR2032x1
1 Piece(s)Available

9 Days or more

103575WhiteCR2032x1
1 Piece(s)Available

9 Days or more

103575BlackNo battery structure
1 Piece(s)Available

9 Days or more

103575WhiteNo battery structure
1 Piece(s)Available

9 Days or more

104590BlackCR2032x1
1 Piece(s)Available

9 Days or more

104590WhiteCR2032x1
1 Piece(s)Available

9 Days or more

-4590BlackNo battery structure
1 Piece(s)Available

9 Days or more

104590WhiteNo battery structure
1 Piece(s)Available

9 Days or more

1063115BlackCR2032x2
1 Piece(s)Available

8 Days or more

1063115WhiteCR2032x2
1 Piece(s)Available

9 Days or more

-63115BlackNo battery structure
1 Piece(s)Available

9 Days or more

1063115WhiteNo battery structure

Loading...

  1. 1

Basic Information

Use application Control box H(mm) 12 Material ABS resin
Protection grade (IP) None Mounting base There are optional items Installation location Unspecified
Standard UL Presence of Key None Operating temperature range(℃) -10 to 60
Self-extinguishing(UL94) HB (ABS material)

Additional Products in this Category

Tech Support