(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - UM3/UM4 Case with UM3 Battery Box, LM Series

Enclosures - UM3/UM4 Case with UM3 Battery Box, LM Series
  • Volume Discount

UM3/UM4 Case with UM3 Battery Box (LM)

[Features]
· Small battery case, for easy battery replacement.
· Flame-retardant ABS resin (UL94V-0).
· Drop-fit cover top surface makes it suitable for numerous applications, such as touch panel sheet attachment.
· Case thickness has been kept to a minimum, making it optimal for portable equipment.

Part Number

Configured Part Number is shown.

Part Number
LM-100C
LM-100G
LM-140C
LM-140G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
1 Piece(s)Available

8 Days or more

106118.5100Dark gray
1 Piece(s)Available

8 Days or more

106118.5100Light gray
1 Piece(s)Available

8 Days or more

107727140Dark gray
1 Piece(s)Available

8 Days or more

107727140Light gray

Loading...

  1. 1

Basic Information

Material Flame retardant ABS resin Protection grade (IP) None Mounting base No mounting base
Operating temperature range(℃) -10 to 60 Self-extinguishing(UL94) V-0

Additional Products in this Category

Tech Support