(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam positioner H8PS (Part Numbers)

Cam positioner   H8PS
  • Volume Discount

A popular small cam positioner that is easy to configure and boasts improved functionality.
[Features]
· Despite being small sized at just DIN 96 × 96 mm, it is available in 8, 16, and 32-point output types.
· Features 1,600 r/min high speed operations and 0.5° high accuracy settings for use in a wide range of applications.
· Highly visible display with backlit negative transmissive LCD and pulse output function and an advance angle compensation function to compensate for output delays.
· Bank function for multi-product production (8 banks). Speed display and pulse output functions.
· Approved standards: UL/CSA and EMC. Versions with English language text are also available for export outside of Japan.
[Applications]
· Use for operation timing control of each mechanism based on angle position data.

Part Number

Configured Part Number is shown.

Part Number
H8PS-8BF DC24
H8PS-8BFP DC24
H8PS-8BP DC24
H8PS-16B
H8PS-16BF
H8PS-16BFP
H8PS-16BP
H8PS-32A
H8PS-32BF
H8PS-32BP
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of output points
(Point)
Mounting method Output configuration Notes
1 Piece(s)Available

9 Days or more

8Surface mountingNPN transistor outputEnglish notation
1 Piece(s)Available

9 Days or more

8Surface mountingPNP transistor outputEnglish notation
1 Piece(s)Available

9 Days or more

8Embedded mountingPNP transistor outputEnglish notation
1 Piece(s)Available

9 Days

16Embedded mountingNPN transistor outputEnglish notation
1 Piece(s)Available

9 Days

16Surface mountingNPN transistor outputEnglish notation
1 Piece(s)Available

9 Days

16Surface mountingPNP transistor outputEnglish notation
1 Piece(s)Available

9 Days

16Embedded mountingPNP transistor outputEnglish notation
1 Piece(s)Available

9 Days or more

32Embedded mountingNPN transistor output-
1 Piece(s)Available

9 Days

32Surface mountingNPN transistor outputEnglish notation
1 Piece(s)Available

9 Days or more

32Embedded mountingPNP transistor outputEnglish notation
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of output points
(Point)
Mounting method Output configuration Notes

Loading...

  1. 1

Basic Information

Type Cam Positioner Type Main body Power supply voltage(V) DC24

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.