(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unitz B3000 Series

Unitz B3000 Series
  • Volume Discount

•Power Supply Method: Other
•Input Source Resultant Pulse: Single-phase
•Number Of Output Phases: Single-phase

Part Number

Configured Part Number is shown.

Part Number
B3031-1-G
B3032-1-L
B3032-3-L
Part NumberMinimum order quantityVolume DiscountDays to Ship Input voltage
(V)
Control input type Options
1 Piece(s)Available

15 Days or more

AC100-120DC 4–20 mA (receiver resistance: 100 Ω)Gradient volume
1 Piece(s)Available

13 Days or more

AC200-240DC 4–20 mA (receiver resistance: 100 Ω)Overcurrent alarm/instrument overheat alarm are available as SET options
1 Piece(s)Available

13 Days or more

AC200-240DC0-10VOvercurrent alarm/instrument overheat alarm are available as SET options

Loading...

  1. 1

Basic Information

Type Power Conditioner Rated current(A) 30 Power Supply Method Other
Dimension length(mm) 200 Dimension width(mm) 160 Dimension thickness(mm) 54
Input source resultant pulse Single-phase Number of output phases Single-phase

Additional Products in this Category

Tech Support