(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BIO Highly Flame Retardant NEC Standard Cable (Non-Shield)

BIO Highly Flame Retardant NEC Standard Cable (Non-Shield)
  • Volume Discount

Suitable for wiring of electrical and electronic equipment subject to UL (AWM)/cUL (CSA)/NFPA (70/79) standards (unshielded type).

[Features]
· Uses UL (AWM), cUL (CSA), and NFPA (70/79) standards.
· Flame retardancy is UL: VW-1, CL2, CL3, cUL (CSA): FT1/FT2..
· High-density braid shielding. .

Part Number

Configured Part Number is shown.

Part Number
2464C BIO-CL3-AWG16-2-1
2464C BIO-CL3-AWG16-2-2
2464C BIO-CL3-AWG16-2-3
2464C BIO-CL3-AWG16-2-4
2464C BIO-CL3-AWG16-2-5
2464C BIO-CL3-AWG16-2-6
2464C BIO-CL3-AWG16-2-7
2464C BIO-CL3-AWG16-2-8
2464C BIO-CL3-AWG16-2-9
2464C BIO-CL3-AWG16-2-10
2464C BIO-CL3-AWG16-2-11
2464C BIO-CL3-AWG16-2-12
2464C BIO-CL3-AWG16-2-13
2464C BIO-CL3-AWG16-2-14
2464C BIO-CL3-AWG16-2-15
2464C BIO-CL3-AWG16-2-16
2464C BIO-CL3-AWG16-2-17
2464C BIO-CL3-AWG16-2-18
2464C BIO-CL3-AWG16-2-19
2464C BIO-CL3-AWG16-2-20
2464C BIO-CL3-AWG16-2-21
2464C BIO-CL3-AWG16-2-22
2464C BIO-CL3-AWG16-2-23
2464C BIO-CL3-AWG16-2-24
2464C BIO-CL3-AWG16-2-25
2464C BIO-CL3-AWG16-2-26
2464C BIO-CL3-AWG16-2-27
2464C BIO-CL3-AWG16-2-28
2464C BIO-CL3-AWG16-2-29
2464C BIO-CL3-AWG16-2-30
2464C BIO-CL3-AWG16-2-31
2464C BIO-CL3-AWG16-2-32
2464C BIO-CL3-AWG16-2-33
2464C BIO-CL3-AWG16-2-34
2464C BIO-CL3-AWG16-2-35
2464C BIO-CL3-AWG16-2-36
2464C BIO-CL3-AWG16-2-37
2464C BIO-CL3-AWG16-2-38
2464C BIO-CL3-AWG16-2-39
2464C BIO-CL3-AWG16-2-40
2464C BIO-CL3-AWG16-2-41
2464C BIO-CL3-AWG16-2-42
2464C BIO-CL3-AWG16-2-43
2464C BIO-CL3-AWG16-2-44
2464C BIO-CL3-AWG16-2-45
2464C BIO-CL3-AWG16-2-46
2464C BIO-CL3-AWG16-2-47
2464C BIO-CL3-AWG16-2-48
2464C BIO-CL3-AWG16-2-49
2464C BIO-CL3-AWG16-2-50
2464C BIO-CL3-AWG16-2-51
2464C BIO-CL3-AWG16-2-52
2464C BIO-CL3-AWG16-2-53
2464C BIO-CL3-AWG16-2-54
2464C BIO-CL3-AWG16-2-55
2464C BIO-CL3-AWG16-2-56
2464C BIO-CL3-AWG16-2-57
2464C BIO-CL3-AWG16-2-58
2464C BIO-CL3-AWG16-2-59
2464C BIO-CL3-AWG16-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
Sheath Characteristic Conductor configuration
(Units/mm)
Insulation body outer diameter
(mm)
1 Piece(s)Available

8 Days or more

1162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

2162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

3162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

4162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

5162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

6162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

7162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

8162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

9162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

10162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

11162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

12162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

13162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

14162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

15162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

16162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

17162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

18162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

19162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

20162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

21162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

22162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

23162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

24162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

25162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

26162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

27162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

28162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

29162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

30162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

31162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

32162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

33162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

34162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

35162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

36162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

37162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

38162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

39162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

40162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

41162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

42162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

43162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

44162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

45162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

46162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

47162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

48162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

49162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

50162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

51162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

52162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

53162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

54162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

55162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

56162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

57162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

58162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

59162-6.8Heat resistance26/0.262.45
1 Piece(s)Available

8 Days or more

60162-6.8Heat resistance26/0.262.45

Loading...

Basic Information

Rated voltage 300V Shield None Representative standards UL / CSA(c-UL)
Sheath Color Black Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.