(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compensating Conductor, Vinyl Flat Type Series

Compensating Conductor, Vinyl Flat Type Series
  • Volume Discount

Flame retardant 105℃ heat-resistant vinyl coating, flat, slim type

Part Number

Configured Part Number is shown.

Part Number
JX-G(SM)-0.5SQX1P-20
JX-G(SM)-0.5SQX1P-30
JX-G(SM)-0.5SQX1P-40
JX-G(SM)-0.5SQX1P-50
JX-G(SM)-0.5SQX1P-60
JX-G(SM)-0.5SQX1P-70
JX-G(SM)-0.5SQX1P-80
JX-G(SM)-0.5SQX1P-90
JX-G(SM)-0.5SQX1P-100
KX-G(SM)-0.5SQX1P-20
KX-G(SM)-0.5SQX1P-30
KX-G(SM)-0.5SQX1P-40
KX-G(SM)-0.5SQX1P-50
KX-G(SM)-0.5SQX1P-60
KX-G(SM)-0.5SQX1P-70
KX-G(SM)-0.5SQX1P-80
KX-G(SM)-0.5SQX1P-90
KX-G(SM)-0.5SQX1P-100
RX-G(SM)-0.5SQX1P-20
RX-G(SM)-0.5SQX1P-30
RX-G(SM)-0.5SQX1P-40
RX-G(SM)-0.5SQX1P-50
RX-G(SM)-0.5SQX1P-60
RX-G(SM)-0.5SQX1P-70
RX-G(SM)-0.5SQX1P-80
RX-G(SM)-0.5SQX1P-90
RX-G(SM)-0.5SQX1P-100
TX-G(SM)-0.5SQX1P-20
TX-G(SM)-0.5SQX1P-30
TX-G(SM)-0.5SQX1P-40
TX-G(SM)-0.5SQX1P-50
TX-G(SM)-0.5SQX1P-60
TX-G(SM)-0.5SQX1P-70
TX-G(SM)-0.5SQX1P-80
TX-G(SM)-0.5SQX1P-90
TX-G(SM)-0.5SQX1P-100
VX-G(SM)-0.5SQX1P-20
VX-G(SM)-0.5SQX1P-30
VX-G(SM)-0.5SQX1P-40
VX-G(SM)-0.5SQX1P-50
VX-G(SM)-0.5SQX1P-60
VX-G(SM)-0.5SQX1P-70
VX-G(SM)-0.5SQX1P-80
VX-G(SM)-0.5SQX1P-90
VX-G(SM)-0.5SQX1P-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
1 Piece(s)Available

12 Days or more

20
1 Piece(s)Available

12 Days or more

30
1 Piece(s)Available

12 Days or more

40
1 Piece(s)Available

12 Days or more

50
1 Piece(s)Available

12 Days or more

60
1 Piece(s)Available

12 Days or more

70
1 Piece(s)Available

12 Days or more

80
1 Piece(s)Available

12 Days or more

90
1 Piece(s)Available

12 Days or more

100
1 Piece(s)Available

12 Days or more

20
1 Piece(s)Available

12 Days or more

30
1 Piece(s)Available

12 Days or more

40
1 Piece(s)Available

12 Days or more

50
1 Piece(s)Available

12 Days or more

60
1 Piece(s)Available

12 Days or more

70
1 Piece(s)Available

12 Days or more

80
1 Piece(s)Available

12 Days or more

90
1 Piece(s)Available

12 Days or more

100
1 Piece(s)Available

12 Days or more

20
1 Piece(s)Available

12 Days or more

30
1 Piece(s)Available

12 Days or more

40
1 Piece(s)Available

12 Days or more

50
1 Piece(s)Available

12 Days or more

60
1 Piece(s)Available

12 Days or more

70
1 Piece(s)Available

12 Days or more

80
1 Piece(s)Available

12 Days or more

90
1 Piece(s)Available

12 Days or more

100
1 Piece(s)Available

12 Days or more

20
1 Piece(s)Available

12 Days or more

30
1 Piece(s)Available

12 Days or more

40
1 Piece(s)Available

12 Days or more

50
1 Piece(s)Available

12 Days or more

60
1 Piece(s)Available

12 Days or more

70
1 Piece(s)Available

12 Days or more

80
1 Piece(s)Available

12 Days or more

90
1 Piece(s)Available

12 Days or more

100
1 Piece(s)Available

12 Days or more

20
1 Piece(s)Available

12 Days or more

30
1 Piece(s)Available

12 Days or more

40
1 Piece(s)Available

12 Days or more

50
1 Piece(s)Available

12 Days or more

60
1 Piece(s)Available

12 Days or more

70
1 Piece(s)Available

12 Days or more

80
1 Piece(s)Available

12 Days or more

90
1 Piece(s)Available

12 Days or more

100

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.5 Number of cores(Core) 2 Logarithm 1
Finished outer diameter(mm) 2.6x4.2 Shield None Ground wire None
Sheath Material PVC Insulation body materials PVC

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.