(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NASWS UL Each Pair Triple-Shielded Aluminum Foil Tape

NASWS UL Each Pair Triple-Shielded Aluminum Foil Tape
  • Volume Discount

300 V Noise Prevention 3-Shield Specifications

  • VW-1
  • ULAWM
  • Strand Wire
  • Twisted Pair
  • 300 V
  • Triple Shield

● Triple shielded cable made of aluminum foil tape + braided shield and twisted pairs.
● It uses double-shielding and offers excellent noise prevention effect.
● It has twisted pair (drain wire) and offers easy machining in terminal processing such as earth terminal connection.

· Be careful not to confuse specified length and quantity when ordering.
· 1P = 2-core (twisted pair).

Not oil-resistant.
·
This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

NASWS UL Each Pair Triple-Shielded Aluminum Foil Tape:Related Image

Model NumberAWG SizeNumber of Pairs
1P = 2 Cores
Total Length
or
Specified Length
Sample
Provided
NASWS25
* (0.2mm2)
1P1
~
100
(Specify 1 m
Increment)
2P
3P
5P
8P
13P
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details. 
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.

More Information

Sheath ColorNavy
Operating Temperature Range- 10 ~ 80°C
Standard AcquiredULAWM2464
Bending RadiusFinished Outer Diameter x 8 (Fixed Part Only)

Specifications
Model NumberAWG
Size
Number of Pairs
1P = 2 Cores
Specified Length
(m)
ConductorInsulation
Thickness
(mm)
Twisted Pair
Outer Diameter
(mm)
Ground Wire Tin Plated Annealed Copper
Stranded Wire
Strands / mm
Each Pair
Shield Part
Thickness (mm)
Shield Part
(Tape)
Thickness (mm)
Shield Part
(Braided)
Thickness (mm)
Shield Part
(Braid)
Density (%)
Sheath
Thickness
(mm)
Finished Outer
Diameter
(mm)
Electrical PropertiesApproximate
Mass
kg/km
Structure
Strands / mm
Outer Diameter
Approx. / mm
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Test Voltage
V / Min
Allowable Current
A (30 °C)
NASWS25
* (0.2mm2)
1P1 ~ 100 m
(Specify 1 m
Increment)
7/0.180.540.252.17/0.180.050.050.3850.854.5113
or less
10
or more
2000
AC
5.835
2P6.95.045
3P7.24.250
5P8.43.590
8P9.73.0125
13P11.72.5180
* (~ mm2) is to be used only as an estimated section area. Refer to the comparison table on >>Click here for details.
* For the outer diameter size of cables, wire sheath (coat), etc., refer to "Finished Outer Diameter" in the table above.
* Allowable current is to be used only as a reference value and is not guaranteed.

 Structure Outline
ConductorTin Plated Annealed Copper Stranded Wire
InsulatorHeat Resistant Vinyl
TwistingTwisted Pair
ShieldAluminum Foil Tape Pairs + Aluminum Foil Tape + Braid Shield
SheathHeat-Resistant Vinyl Sheath / Matte

NASWS UL Each Pair Triple-Shielded Aluminum Foil Tape:Related Image

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.930.860.770.68
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current at AWG25 2-core when the ambient temperature is 40°C
5.8 × 0.93 = 5.39 (A) 

Wire Core Identification Table
Pair No.Insulator ColorStripePair No.Insulator ColorStripe
Core of Wire 1Core of Wire 2Core of Wire 1Core of Wire 2
1BlackNot ProvidedAvailable (Color: White)8OrangeNot ProvidedAvailable (Color: White)
2RedNot ProvidedAvailable (Color: White)9PurpleNot ProvidedAvailable (Color: White)
3GreenNot ProvidedAvailable (Color: White)10Light GreenNot ProvidedAvailable (Color: White)
4YellowNot ProvidedAvailable (Color: White)11PinkNot ProvidedAvailable (Color: White)
5BrownNot ProvidedAvailable (Color: White)12Light BlueNot ProvidedAvailable (Color: White)
6BlueNot ProvidedAvailable (Color: White)13WhiteNot ProvidedAvailable (Color: Black)
7GrayNot ProvidedAvailable (Color: White)    

Part Number
NASWS-25-1P-100
NASWS-25-1P-[1-100/1]
NASWS-25-2P-100
NASWS-25-2P-[1-100/1]
NASWS-25-3P-100
NASWS-25-3P-[1-100/1]
NASWS-25-5P-100
NASWS-25-5P-[1-100/1]
NASWS-25-8P-100
NASWS-25-8P-[1-100/1]
NASWS-25-13P-100
NASWS-25-13P-[1-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

1001P4.5
1 Piece(s)

Quote

1 ~ 1001P4.5
1 Piece(s)Available

8 Days or more

1002P6.9
1 Piece(s)

Quote

1 ~ 1002P6.9
1 Piece(s)Available

8 Days or more

1003P7.2
1 Piece(s)

Quote

1 ~ 1003P7.2
1 Piece(s)Available

8 Days or more

1005P8.4
1 Piece(s)

Quote

1 ~ 1005P8.4
1 Piece(s)Available

8 Days or more

1008P9.7
1 Piece(s)

Quote

1 ~ 1008P9.7
1 Piece(s)Available

8 Days or more

10013P11.7
1 Piece(s)

Quote

1 ~ 10013P11.7

Loading...

  1. 1

Basic Information

Conductor cross section(mm2) 0.2 AWG size(AWG) 25 Rated voltage 300 V
Shield Yes Representative standards UL Sheath Color Navy Blue
Sheath Material PVC Insulation body materials PVC Power supply/signal For Signal
Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.