(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NA20276HB Cross-Linked Polyethylene with UL Shield

NA20276HB Cross-Linked Polyethylene with UL Shield

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Price Reduction

NA20276HB series shielded control cable that is ideal for the signal transmission of measuring equipment. The cables cross-linked polyethylene wire insulation allows for a more electrically stable signal.

[Features]
• Oil resistant
• Voltage Rating: 30V
• UL appliance wiring compliant
• Meets UL vertical flame test requirements
• Cable Sheath Material: PVC
• Cable Color: Navy Blue
• Shielding: Braided shield (EMI resistant)
• Twisted Pair Wiring
• Length: Cut-to-Length 1 meter increments (1m-100m)
• 1 roll = 100m

  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • Twisted Pair
  • 30 V


● It is ideal for the signal transmission of measuring equipment!
Noise suppression by twisted pair cable + shield is also OK!!
● Cross-linked polyethylene, more electrically stable than PVC, is used for insulation.
● It can be purchased at a better price compared to similar conventional products.


· Every size of the 3-core model is not a twisted pair.
· This product is compatible with "UL Traceability Program / Processed Wire."
(c-UL is not compatible)
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.


Electrical Appliance and Material Safety Law certificate has not been obtained.

Part Number

Configured Part Number is shown.

Specifications

NA20276HB Cross-Linked Polyethylene with UL Shield:Related Image

Model Number AWG Size Pair No. *4
1P = 2-core
Total Length *3
or
Specified Length
NA20276HB 26 1P 1
~
100
(Specify 1 m
Increment)
·
500
·
1000
3 (Core)
2P
3P
4P
5P
6P
7P
8P
10P
12P
15P
18P
20P
24 1P
3 (Core)
2P
3P
4P
5P
6P
7P
8P
10P
12P
15P
18P
20P
22 1P
3 (Core)
2P
3P
4P
5P
6P
7P
8P
10P
12P



Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).
*4 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering. (Check the Specification Table for number of wire cores) 1P (1PS) is "x 2-core".

More Information

NA20276HB Cross-Linked Polyethylene with UL Shield:Related Image

NA20276HB Cross-Linked Polyethylene with UL Shield:Related Image

NA20276HB Cross-Linked Polyethylene with UL Shield:Related Image

Specifications

Model Number AWG
Size
Pair No. *1
1P = 2-core
Estimated
Section Area
(mm2) *2
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished
Outer Diameter
(mm)
Approximate
Mass
kg / km
Electrical Properties Conductor Insulation Wire Core
Outer Diameter
Approx. (mm)
Sheath Specification Sample
Provided *5
Allowable Current
A (30 °C) *3
Conductor Resistance
Ω / km (20 °C)
Insulation Properties
MΩ km (20 °C)
Peak Voltage Structure
Pc / mm
Outer Diameter
Approx. (mm)
Plating *4 Thickness
(mm)
Material *4 Thickness
(mm)
Material *4
NA20276HB 26 1P 0.12 Twisted Pair 2 4.3 29 2.2 154 1000 500 7/0.16 0.48 Tin 0.2 Cross-linked PE 0.88 0.9 PVC ULAWM
20276
3 (Core) 3 4.4 34 1.9
2P 4 5.1 40 1.7
3P 6 5.6 48 1.4
4P 8 6 54 1.2
5P 10 6.4 62 1.2
6P 12 6.9 70 1.0
7P 14 6.9 74 1.0
8P 16 7.8 84 0.9
10P 20 8.3 95 0.9
12P 24 8.5 104 0.75
15P 30 9.5 127 0.75 1.0
18P 36 10.1 142 0.66
20P 40 11 158 0.66
24 1P 0.2 2 4.7 35 3.7 98.3 7/0.20 0.61 0.25 1.11 0.9
3 (Core) 3 4.9 39 3.2
2P 4 5.8 50 2.9
3P 6 6.4 61 2.4
4P 8 6.9 71 2.1
5P 10 7.4 80 2.0
6P 12 7.9 91 1.7
7P 14 7.9 97 1.7
8P 16 9.3 117 1.5 1.0
10P 20 10.1 134 1.5
12P 24 10.3 150 1.2
15P 30 11.3 174 1.2
18P 36 11.9 200 1.1
20P 40 13.2 225 1.1
22 1P 0.3 2 5.3 45 4.5 63.2 7/0.26 0.78 0.3 1.38 0.9
3 (Core) 3 5.5 51 3.9
2P 4 6.6 65 3.4
3P 6 7.4 82 2.9
4P 8 8 96 2.5
5P 10 8.6 110 2.4
6P 12 9.5 132 2.0 1.0
7P 14 9.5 141 2.0
8P 16 11.1 162 1.8
10P 20 11.8 191 1.8
12P 24 12.3 213 1.5
Polyester Tape With Drain Wire (= Conductor Size), Braided (0.12TA)                          



*1 Please note that when the indicated Core / Pair is 1P (1PS), the number of wire cores will be "x 2-core".
*2 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*3 The value of allowable current is to be used only as a reference value and is not guaranteed.
*4 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
 

Current Reduction Factor

Ambient Temperature (°C) 30 40 50 60 70
Current Reduction Factor 1.00 0.89 0.77 0.63 0.45

Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) AWG26: Allowable current value when the ambient temperature is 40 °C at 1P 2.2 x 0.89 = 1.958 (A)  
 
NA20276HB Cross-Linked Polyethylene with UL Shield:Related Image

NA20276HB Cross-Linked Polyethylene with UL Shield:Related Image

Wire Core Identification Table

Wire Core Insulator Color Pair Wires Insulator Color
Pair No. Core of Wire 1 Core of Wire 2 Pair No. Core of Wire 1 Core of Wire 2
1 Blue White 11 Blue Black
2 Yellow White 12 Yellow Black
3 Green White 13 Green Black
4 Red White 14 Red Black
5 Purple White 15 Purple Black
6 Blue Brown 16 Blue Gray
7 Yellow Brown 17 Yellow Gray
8 Green Brown 18 Green Gray
9 Red Brown 19 Red Gray
10 Purple Brown 20 Purple Gray
Part Number
NA20276HB-22-1P-100
NA20276HB-22-1P-[1-100/1]
NA20276HB-22-2P-100
NA20276HB-22-2P-[1-100/1]
NA20276HB-22-3-[1-99/1]
NA20276HB-22-3P-100
NA20276HB-22-3P-[1-100/1]
NA20276HB-22-4P-[1-100/1]
NA20276HB-22-5P-100
NA20276HB-22-5P-[1-100/1]
NA20276HB-22-6P-100
NA20276HB-22-6P-[1-100/1]
NA20276HB-22-7P-[1-100/1]
NA20276HB-22-8P-100
NA20276HB-22-8P-[1-100/1]
NA20276HB-22-10P-100
NA20276HB-22-10P-[1-100/1]
NA20276HB-22-12P-100
NA20276HB-22-12P-[1-100/1]
NA20276HB-24-1P-100
NA20276HB-24-1P-[1-100/1]
NA20276HB-24-2P-100
NA20276HB-24-2P-[1-100/1]
NA20276HB-24-3-100
NA20276HB-24-3-[1-100/1]
NA20276HB-24-3P-100
NA20276HB-24-3P-[1-100/1]
NA20276HB-24-4P-100
NA20276HB-24-4P-[1-100/1]
NA20276HB-24-5P-100
NA20276HB-24-5P-[1-100/1]
NA20276HB-24-6P-100
NA20276HB-24-6P-[1-100/1]
NA20276HB-24-7P-[1-100/1]
NA20276HB-24-8P-100
NA20276HB-24-8P-[1-100/1]
NA20276HB-24-10P-100
NA20276HB-24-10P-[1-100/1]
NA20276HB-24-12P-100
NA20276HB-24-12P-[1-100/1]
NA20276HB-24-15P-100
NA20276HB-24-15P-[1-100/1]
NA20276HB-24-18P-[1-100/1]
NA20276HB-24-20P-[1-100/1]
NA20276HB-26-1P-100
NA20276HB-26-1P-[1-100/1]
NA20276HB-26-2P-100
NA20276HB-26-2P-[1-100/1]
NA20276HB-26-3-100
NA20276HB-26-3-[1-100/1]
NA20276HB-26-3P-100
NA20276HB-26-3P-[1-100/1]
NA20276HB-26-4P-100
NA20276HB-26-4P-[1-100/1]
NA20276HB-26-5P-100
NA20276HB-26-5P-[1-100/1]
NA20276HB-26-6P-100
NA20276HB-26-6P-[1-100/1]
NA20276HB-26-7P-[1-100/1]
NA20276HB-26-8P-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-1000.322-1P5.3
1 Piece(s)

5 Days or more

-1 ~ 1000.322-1P5.3
1 Piece(s)Available

8 Days or more

-1000.322-2P6.6
1 Piece(s)

5 Days or more

-1 ~ 1000.322-2P6.6
1 Piece(s)

Quote

-1 ~ 990.3223-5.5
1 Piece(s)Available

8 Days or more

-1000.322-3P7.4
1 Piece(s)

5 Days or more

-1 ~ 1000.322-3P7.4
1 Piece(s)

5 Days or more

-1 ~ 1000.322-4P8
1 Piece(s)Available

8 Days or more

-1000.322-5P8.6
1 Piece(s)

6 Days or more

-1 ~ 1000.322-5P8.6
1 Piece(s)

8 Days or more

101000.322-6P9.5
1 Piece(s)

6 Days or more

-1 ~ 1000.322-6P9.5
1 Piece(s)

6 Days or more

-1 ~ 1000.322-7P9.5
1 Piece(s)Available

8 Days or more

-1000.322-8P11.1
1 Piece(s)

5 Days or more

-1 ~ 1000.322-8P11.1
1 Piece(s)

8 Days or more

-1000.322-10P11.8
1 Piece(s)

6 Days or more

-1 ~ 1000.322-10P11.8
1 Piece(s)

8 Days or more

-1000.322-12P12.3
1 Piece(s)

6 Days or more

-1 ~ 1000.322-12P12.3
1 Piece(s)Available

8 Days or more

-1000.224-1P4.7
1 Piece(s)

5 Days or more

-1 ~ 1000.224-1P4.7
1 Piece(s)Available

8 Days or more

-1000.224-2P5.8
1 Piece(s)

Quote

-1 ~ 1000.224-2P5.8
1 Piece(s)Available

8 Days or more

-1000.2243-4.9
1 Piece(s)

5 Days or more

-1 ~ 1000.2243-4.9
1 Piece(s)Available

8 Days or more

-1000.224-3P6.4
1 Piece(s)

5 Days or more

-1 ~ 1000.224-3P6.4
1 Piece(s)

8 Days or more

-1000.224-4P6.9
1 Piece(s)

6 Days or more

-1 ~ 1000.224-4P6.9
1 Piece(s)

8 Days or more

-1000.224-5P7.4
1 Piece(s)

6 Days or more

-1 ~ 1000.224-5P7.4
1 Piece(s)

8 Days or more

-1000.224-6P7.9
1 Piece(s)

6 Days or more

-1 ~ 1000.224-6P7.9
1 Piece(s)

6 Days or more

-1 ~ 1000.224-7P7.9
1 Piece(s)

8 Days or more

-1000.224-8P9.3
1 Piece(s)

6 Days or more

-1 ~ 1000.224-8P9.3
1 Piece(s)

8 Days or more

101000.224-10P10.1
1 Piece(s)

6 Days or more

-1 ~ 1000.224-10P10.1
1 Piece(s)

8 Days or more

-1000.224-12P10.3
1 Piece(s)

6 Days or more

-1 ~ 1000.224-12P10.3
1 Piece(s)

8 Days or more

-1000.224-15P11.3
1 Piece(s)

6 Days or more

-1 ~ 1000.224-15P11.3
1 Piece(s)

6 Days or more

-1 ~ 1000.224-18P11.9
1 Piece(s)

6 Days or more

-1 ~ 1000.224-20P13.2
1 Piece(s)Available

8 Days or more

-1000.1226-1P4.3
1 Piece(s)

Quote

-1 ~ 1000.1226-1P4.3
1 Piece(s)Available

8 Days or more

-1000.1226-2P5.1
1 Piece(s)

Quote

-1 ~ 1000.1226-2P5.1
1 Piece(s)Available

8 Days or more

-1000.12263-4.4
1 Piece(s)

Quote

-1 ~ 1000.12263-4.4
1 Piece(s)Available

8 Days or more

-1000.1226-3P5.6
1 Piece(s)

Quote

-1 ~ 1000.1226-3P5.6
1 Piece(s)Available

8 Days or more

-1000.1226-4P6
1 Piece(s)

Quote

-1 ~ 1000.1226-4P6
1 Piece(s)Available

8 Days or more

-1000.1226-5P6.4
1 Piece(s)

5 Days or more

-1 ~ 1000.1226-5P6.4
1 Piece(s)Available

8 Days or more

-1000.1226-6P6.9
1 Piece(s)

5 Days or more

-1 ~ 1000.1226-6P6.9
1 Piece(s)

6 Days or more

-1 ~ 1000.1226-7P6.9
1 Piece(s)

8 Days or more

-1000.1226-8P7.8

Loading...

Basic Information

Rated voltage For Weak Current Circuit Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL Sheath Color Navy Blue Sheath Material PVC
Insulation body materials Polyethylene Power supply/signal Dual Use Other Features Noise Resistance

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.