| 1 Piece(s) | Available |
17 Days or more
| Male angle | Cut off | 0.5 | Commercial ethernet connector cable | Cable with connector | Robust, waterproof type | Ni substrate gold plated 0.4 μm | Phosphor bronze | 3 | Φ 6.5 | - |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Cut off | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Cut off | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Cut off | 5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male angle | Cut off | 10 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male angle | Cut off | 15 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 0.3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 0.3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Female straight | Male straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Female straight | Male straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 0.5 | Commercial ethernet connector cable | Cable with connector | Robust, waterproof type | Ni substrate gold plated 0.4 μm | Phosphor bronze | 3 | Φ 6.5 | - |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Female straight | Male straight | 0.5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Female straight | Male straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Female straight | Male straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 1 | Commercial ethernet connector cable | Cable with connector | Robust, waterproof type | Ni substrate gold plated 0.4 μm | Phosphor bronze | 2.5 | Φ 6.5 | M12:IEC IP67, RJ45:IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Female straight | Male straight | 1 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Female straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Female straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 2 | Commercial ethernet connector cable | Cable with connector | Robust, waterproof type | Ni substrate gold plated 0.4 μm | Phosphor bronze | 2.5 | Φ 6.5 | M12:IEC IP67, RJ45:IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Female straight | Male straight | 2 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Female straight | Male straight | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 3 | Commercial ethernet connector cable | Cable with connector | Robust, waterproof type | Ni substrate gold plated 0.4 μm | Phosphor bronze | 2.5 | Φ 6.5 | M12:IEC IP67, RJ45:IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 3 | Commercial ethernet connector cable | Cable with connector | Robust, waterproof type | Ni substrate gold plated 0.4 μm | Phosphor bronze | 2.5 | Φ 6.5 | - |
| 1 Piece(s) | Available |
9 Days or more
| Female straight | Male straight | 3 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Female straight | Male straight | 5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 3 | ø6.5 | M12: IEC IP67 |
| 1 Piece(s) | Available |
Quote
| Male straight | Male straight | 5 | Commercial ethernet connector cable | Cable with connector | Robust, waterproof type | Ni substrate gold plated 0.4 μm | Phosphor bronze | 2.5 | Φ 6.5 | M12:IEC IP67, RJ45:IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Male straight | Male straight | 5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days or more
| Male straight | Male straight | 5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
| 1 Piece(s) | Available |
9 Days
| Female straight | Male straight | 5 | Industrial Ethernet Connector Cable | Cable with Connector | Durable/waterproof type | Ni Undercoat Gold Plating 0.4 μm | Phosphor Bronze | 2.5 | ø6.5 | M12: IEC IP67, RJ45: IEC IP20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy