(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Control Panel Fan Unit (Part Numbers)

Control Panel Fan Unit
  • Volume Discount

[Features]
Product integrates fan with cover, filter media, frame and finger guard. *Please check the manufacturers website for specifications pertaining to model numbers which are not given in the catalog.

PDF

Part Number

Configured Part Number is shown.

C-MU1238A-41B-GEFG

 
Part Number
C-MU1238A-41B-GEFG
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Protection grade Additional functions Panel color Cooling form External dimensions
(mm)
Mounted fan size Number of mounted fans
(units)
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 200V1.721.9844469090Finger guard unit, filter includedIP2X--Discharge type161x158-1

Loading...

  1. 1

Basic Information

Type AC fan Connection form Plug cord used for power connection (1m)

Please check the type/dimensions/specifications of the part C-MU1238A-41B-GEFG in the Control Panel Fan Unit series.

Products like this...

Part Number
C-MU1225S-11-SEC3G
C-MU1225S-11-SECG
C-MU1225S-11-SEG
C-MU1238A-41B-GEG
C-MU1238A-41B-GSFG
C-MU1238A-41B-GSG
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Input voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Type Protection grade Additional functions Panel color Cooling form External dimensions
(mm)
Mounted fan size Number of mounted fans
(units)
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V2.12.447504243Slitted sheet metal unitIP4X-CreamDischarge type430x180-3
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V0.70.843464243Slitted sheet metal unitIP4X-CreamDischarge type180x180-1
1 Piece(s)Available

16 Days or more

120x12025mmSingle-phase 100 V0.70.843464243Slitted sheet metal unitIP4X-Light beigeDischarge type180x180-1
1 Piece(s)Available

17 Days or more

120x12038mmSingle-phase 200V2.42.744479092Finger guard unitIP2X--Discharge type161x158-1
1 Piece(s)Available

8 Days or more

120x12038mmSingle-phase 200V1.721.9844469090Finger guard unit, filter includedIP2X--Suction type161x158-1
1 Piece(s)Available

16 Days or more

120x12038mmSingle-phase 200V2.42.744479092Finger guard unitIP2X--Suction type161x158-1

Additional Products in this Category

Tech Support