(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Heat Dissipation Fan, High-Speed Type t = 38 mm
[Features]
· Can be used as an additional fan.
· Should only be used indoors.
Type | AC fan | Size | 120x120 | Thickness | 38mm |
---|---|---|---|---|---|
Input voltage | AC100V | Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) | 2.5 | Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) | 2.9 |
Volume (AC input voltage, 50 Hz)(dB) | 42 | Volume (AC input voltage, 60Hz)(dB) | 45 | Quantity | 1 pieces |
Features | Manufactured by Sanyo Denki | Supported models | Compatible with server rack CP series | Rotational speed(Rev / min) | 2700/3100 |
Other specifications | Current: 0.24 / 0.21 A, rated input: 18 / 16 W, power plug: 3P | Material | Frame / aluminum, blades / resin | Accessories | Mounting screw, filter, retainer, power supply cable |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy