(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z-PACK 2 mm HM Interconnection System

Z-PACK 2 mm HM Interconnection System
  • Volume Discount

A versatile signal, power, coaxial and fiber board-to-board and cable-to-board connector.

PDF

Part Number

Configured Part Number is shown.

5352152-1

 
Part Number
5352152-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Y and Z Series Initials Y and Z Z-PACK
Applicable pin/contact Female (socket) Type Daughter card · receptacle · connector Center line (pitch)(mm) 2.0
Color Gray Contact material/finish Phosphor bronze/nickel, gold Housing material UL94V-0, glass-filled polyester
Maximum Contact Resistance(mΩ) 13.5 Notes Type B (22)

Please check the type/dimensions/specifications of the part 5352152-1 in the Z-PACK 2 mm HM Interconnection System series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.