(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini CT Connector【1-20,000 Pieces Per Package】

Mini CT Connector
  • Volume Discount

[Features]
• This is a Tyco Electronics (TE) mini CT series AC/DC 50 connector with a 1.50-mm pitch.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-292215-2
1-292215-5
1-292215-7
1-292215-8
1-353293-8
1-353293-9
1-353908-8
1-353908-9
2-292206-0
2-353293-0
2-353294-4
2-353294-8
3-353294-4
292215-5
292215-6
292215-9
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of electrodes Application Rated current
(A)
Rated voltage
(V)
Wire connection method Connection direction Type Center line (pitch)
(mm)
Applicable wire size
(AWG)
Applicable wire size
(mm2)
Color Contact material/finish Housing material Insulation coating outer diameter
(mm)
Mounting type Applicable target Notes

8,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)12Panel mount-50-StraightHeader1.5--WhitePre-tin 0.5 mm square, brass wireUL94V-0, 6/6 nylon----

6,400 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)15Panel mount-50-StraightHeader1.5--WhitePre-tin 0.5 mm square, brass wireUL94V-0, 6/6 nylon----

4,800 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)17Panel mount-50-StraightHeader1.5--WhitePre-tin 0.5 mm square, brass wireUL94V-0, 6/6 nylon----

10,800 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)18Panel mount-50-StraightHeader1.5--WhitePre-tin 0.5 mm square, brass wireUL94V-0, 6/6 nylon----

5,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)18Cable connection250Pressure weldingStraightReceptacle1.528-260.08-0.14GrayPre-tin, phosphor bronzeUL94V-0, glass-filled nylon0.8-0.95---

15,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)19Cable connection250Pressure weldingStraightReceptacle1.528-260.08-0.14GrayPre-tin, phosphor bronzeUL94V-0, glass-filled nylon0.8-0.95---

10,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)18Cable connection-50CrimpStraightReceptacle housing1.5--White-UL94V-0, 6/6 nylon----

20,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)19Cable connection-50CrimpStraightReceptacle housing1.5--White-UL94V-0, 6/6 nylon----

1,800 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)20For PCB-50-AngleHeader1.5--GrayPre-tin 0.5 mm square, brass wireUL94V-0, glass-filled nylon-Horizontal mounting type--

5,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)20Cable connection250Pressure weldingStraightReceptacle1.528-260.08-0.14GrayPre-tin, phosphor bronzeUL94V-0, glass-filled nylon0.8-0.95---
1 Piece(s)Available

8 Days or more

[Others] Female (socket)24-----Holder---White-UL94V-0, 6/6 nylon--□-353293-□, □-353908-□2 receptacle connectors used for 1 holder
1 Piece(s)Available

8 Days or more

[Others] Female (socket)28-----Holder---White-UL94V-0, 6/6 nylon--□-353293-□, □-353908-□2 receptacle connectors used for 1 holder

12,800 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)34-----Holder---White-UL94V-0, 6/6 nylon--□-353293-□, □-353908-□2 receptacle connectors used for 1 holder

16,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)5Panel mount-50-StraightHeader1.5--WhitePre-tin 0.5 mm square, brass wireUL94V-0, 6/6 nylon----

12,000 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)6Panel mount-50-StraightHeader1.5--WhitePre-tin 0.5 mm square, brass wireUL94V-0, 6/6 nylon----

9,600 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)9Panel mount-50-StraightHeader1.5--WhitePre-tin 0.5 mm square, brass wireUL94V-0, 6/6 nylon----

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Mini-CT
Operating temperature range(℃) -30 to +105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.