(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

DC Power Input Variable-Speed Propeller Fan, MDV Series

DC Power Input Variable-Speed Propeller Fan, MDV Series
  • Volume Discount

Supports PWM control to adjust the fan's rotational speed. Rotational speed outputted via pulse signal for operational monitoring.

[Features]
- A DC propeller fan with adjustable rotational speed.
- Alter the speed with a PWM control circuit (sold separately).
Rotational speed adjustable with PWM control.
- Rotational speed changes according to the duty ratio of the output pulse signal.
- Freely adjust airflow and static pressure, enabling quiet operation and less power usage.
- Rotational speed output via pulse signal.
- Fan outputs an external pulse signal whenever it is rotating.
- Pulse signal can be read via an externally installed detection circuit*, making it possible to monitor the operational state of the fan.
- Must be purchased separately by the customer.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MDV1238-24S
MDV625-24S
MDV925-24S
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Thickness Maximum air flow (DC input voltage)
(m3/min)
Volume (DC input voltage)
(dB)
Maximum static pressure (DC input voltage)
(Pa)
1 Piece(s)Available

8 Days or more

120x12038mm6.3564360
1 Piece(s)Available

8 Days or more

60x6025mm1.21 to 0.3649 to 18224 to 20.2
1 Piece(s)Available

16 Days or more

92x9225mm2.20 to 0.6543 to 14105 to 9.4

Loading...

  1. 1

Basic Information

Type DC fan Input voltage DC24V Sensor output Pulse output
Representative standards UL / TUV / CSA Type Fan unit Speed ​​Type Variable speed
Connection form Lead wire Additional functions Pulse sensor type Alarm output format Open collector output
Frame color Black

Additional Products in this Category

Tech Support