(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
An internal cooling motor that externally discharges heat generated inside of computers and OA equipment with air force generated by rotating the fan (blades). High-end type fan motor using ball bearings made by MinebeaMitsumi with a long life sleeve.
Part Number |
---|
08038PB-A0L-EA-00 |
08038PB-B0L-EA-00 |
08038PB-B2L-EA-00 |
Part Number |
---|
Loading...
Type | AC fan | Size | 80x80 | Thickness | 38mm |
---|---|---|---|---|---|
Sensor output | None | Application | Standard (general purpose) | Maximum Air Flow (AC Input Voltage, when 50 Hz)(m3/min) | 0.75 |
Maximum Air Flow (AC Input Voltage, when 60Hz)(m3/min) | 0.9 | Volume (AC input voltage, 50 Hz)(dB) | 33 | Volume (AC input voltage, 60Hz)(dB) | 38 |
Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) | 34.4 | Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) | 49.1 | Rated input (50 Hz / 60 Hz)(W) | 9.0/7.0 |
Induction motor structure | Kumatori coil type | Motor protection | Impedance protection | Allowable ambient temperature range (Operating)(℃) | -10 to +70 |
Casing material | Aluminum (black paint) | Impeller material | Plastic (black) | Bearing material | Ball bearing |
Terminal | Fast-on #110 equivalent | Expected life(h) | 100,000 | Insulation resistance | 100 MΩ or greater with DC 500 V mega |
Insulation pressure tolerance | AC1800V 3s |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy