(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PF Pipe Connector (G-Type) Gray【1-10 Pieces Per Package】

PF Pipe Connector (G-Type) Gray

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is a PF tube connector (JIS C8412/G type). The color of this product is gray.

[Features]
· Connection and release are both possible with just one touch.
· A cap is attached, preventing intrusion of unsolidified concrete.
· Waterproof configuration has o-ring and packing.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
MFSK-14GSH
MFSK-16GH
MFSK-16GSH
MFSK-22GH
MFSK-28GH
MFSK-36GH
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Conforming pipe Conforming knockout diameter
(mm)
Screw nominal designation Outer diameter (φD)
(mm)
Length
(mm)
10 Piece(s)Available

8 Days or more

14 (PF tube)Φ 22, Φ27G1/23045

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

16 (PF tube)Φ 27G3/431.546.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

16 (PF tube)Φ 22, Φ27G1/231.546.5
10 Piece(s)Available

8 Days or more

22 (PF tube)Φ 27G3/439.555
10 Piece(s)Available

8 Days or more

28 (PF tube)Φ 34G14766
1 Piece(s)Available

7 Days or more

36 (PF tube)Φ 42G1 1/45877

Loading...

  1. 1

Basic Information

Color Grey Material Flame-Retardant ABS Color Gray
Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.