(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Poly cuff bushings for thin steel wire tubes (lid)【1-100 Pieces Per Package】

Poly cuff bushings for thin steel wire tubes (lid)
  • Volume Discount

Poly cuff bushing for thin steel wire tube (with lid). Made of strong polycarbonate.

[Features]
· Made of strong polycarbonate resin.
· Orders for lids only are also possible.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
ZVF-15
ZVF-19
ZVF-25
ZVF-31
ZVF-39
ZVF-51
ZVF-63
ZVF-75
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter (φD)
(mm)
100 Piece(s)Available

8 Days or more

20.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

23.5
100 Piece(s)Available

8 Days or more

31
50 Piece(s)Available

8 Days or more

37.0
50 Piece(s)Available

8 Days or more

43.5
25 Piece(s)Available

8 Days or more

57.5
10 Piece(s)Available

8 Days or more

71
5 Piece(s)Available

8 Days or more

84.0

Loading...

  1. 1

Basic Information

Color Other Material Resin Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.