(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CP Adapter (for use with CD pipes)

CP Adapter (for use with CD pipes)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·For CD pipes and thin steel electrical conduits (with screws or without screws).
· CP adapters (G type) used in a mutually connected manner.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
CDCP-14G
CDCP-16G
CDCP-22G
CDCP-28G
CDCP-36G
Part NumberMinimum order quantityVolume DiscountDays to Ship Conforming pipe Outer diameter (φD)
(mm)
Length
(mm)
10 Piece(s)Available

9 Days or more

14 (CD single phase corrugate pipe), 19 (thin steel)26.9, 25.663.5
10 Piece(s)Available

9 Days or more

16 (CD single phase corrugate pipe), 19 (thin steel)28.4, 25.666
10 Piece(s)Available

9 Days or more

22 (CD single phase corrugate pipe), 25 (thin steel)36.1, 31.975.5
10 Piece(s)Available

9 Days or more

28 (CD single phase corrugate pipe), 31 (thin steel)44.0, 38.388
1 Piece(s)Available

9 Days or more

36 (CD single phase corrugate pipe), 39 (thin steel)53.5, 45.6101.5

Loading...

  1. 1

Basic Information

Color Other Material Resin Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.