(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PF tube connector (G type)【1-10 Pieces Per Package】

PF tube connector (G type)

Click this image to zoom it.

  • Volume Discount

This is a PF tube connector (JIS C8412/G type). The color of this product is beige.

[Features]
· Connection and release are both possible with just one touch. A cap is attached, preventing intrusion of unsolidified concrete.
· Waterproof configuration has o-ring and packing.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
MFSK-14GS
MFSK-16G
MFSK-16GS
MFSK-22G
MFSK-28G
MFSK-36G
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Conforming pipe Conforming knockout diameter
(mm)
Screw nominal designation Outer diameter (φD)
(mm)
Length
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

14 (PF tube)Φ 22, Φ27G1/23045

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

16 (PF tube)Φ 27G3/431.546.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

16 (PF tube)Φ 22, Φ27G1/231.546.5

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

22 (PF tube)Φ 27G3/439.555

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

28 (PF tube)Φ 34G14766
1 Piece(s)Available

7 Days or more

36 (PF tube)Φ 42G1 1/45877
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Conforming pipe Conforming knockout diameter
(mm)
Screw nominal designation Outer diameter (φD)
(mm)
Length
(mm)

Loading...

  1. 1

Basic Information

Color Beige Material Flame-Retardant ABS Color Beige
Standard PSE

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.