(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Temporary frame coupling (CD tube)

Temporary frame coupling (CD tube)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Temporary frame coupling (CD tube)
  • Temporary frame coupling (CD tube)
  • Volume Discount

A centering cap ring used for mutual connection of pipes at concrete joint abutments, etc. Comes with an unhardened concrete leakage prevention seal.

[Features]
· Ideal for concrete abutments.
Simple, one-touch insertion.
· Used for mutual connection of pipes at concrete abutments.
· Comes with an unhardened concrete leakage prevention seal.

(i)Caution

Part Number

Configured Part Number is shown.

CDH-36CG

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

ColorOtherMaterialResin
Conforming pipe36 (CD single-layer corrugated tube)Length(mm)110
Part Number
CDH-36CG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Color Other Material Resin Conforming pipe 36 (CD single-layer corrugated tube)
Length(mm) 110

Please check the type/dimensions/specifications of the part CDH-36CG in the Temporary frame coupling (CD tube) series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.