(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EM 600V LMCF Flame Retardant Polyethylene Sheath Cable

EM 600V LMCF Flame Retardant Polyethylene Sheath Cable
  • Volume Discount

[Features]
· Has superior heat resistance.
・Allowable current increases approx. 60% when compared with IV or 25% when compared with HIV, enabling downsizing of cables for wiring within compact spaces.
· Has superior flexibility.
・Stripping sheath is easy.
・Separator on conductor is peeled off together with insulation material, thus unsheathing is easy.
・Flame retardant.
· Has superior oil resistance.

Part Number

Configured Part Number is shown.

Part Number
600V EM-LMCF-2SQ-10
600V EM-LMCF-2SQ-20
600V EM-LMCF-2SQ-50
600V EM-LMCF-2SQ-100
600V EM-LMCF-3.5SQ-10
600V EM-LMCF-3.5SQ-20
600V EM-LMCF-3.5SQ-50
600V EM-LMCF-3.5SQ-100
600V EM-LMCF-5.5SQ-10
600V EM-LMCF-5.5SQ-20
600V EM-LMCF-5.5SQ-50
600V EM-LMCF-5.5SQ-100
600V EM-LMCF-8SQ-10
600V EM-LMCF-8SQ-20
600V EM-LMCF-8SQ-50
600V EM-LMCF-8SQ-100
600V EM-LMCF-14SQ-10
600V EM-LMCF-14SQ-20
600V EM-LMCF-14SQ-50
600V EM-LMCF-14SQ-100
600V EM-LMCF-22SQ-10
600V EM-LMCF-22SQ-20
600V EM-LMCF-22SQ-50
600V EM-LMCF-22SQ-100
600V EM-LMCF-38SQ-10
600V EM-LMCF-60SQ-10
600V EM-LMCF-60SQ-20
600V EM-LMCF-60SQ-50
600V EM-LMCF-60SQ-100
600V EM-LMCF-100SQ-10
600V EM-LMCF-100SQ-20
600V EM-LMCF-100SQ-50
600V EM-LMCF-100SQ-100
600V EM-LMCF-150SQ-10
600V EM-LMCF-150SQ-20
600V EM-LMCF-150SQ-50
600V EM-LMCF-150SQ-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-102143.9
1 Piece(s)Available

8 Days or more

-202143.9
1 Piece(s)Available

8 Days or more

-502143.9
1 Piece(s)Available

8 Days or more

-1002143.9
1 Piece(s)Available

8 Days or more

-103.5124.6
1 Piece(s)Available

8 Days or more

-203.5124.6
1 Piece(s)Available

8 Days or more

-503.5124.6
1 Piece(s)Available

8 Days or more

-1003.5124.6
1 Piece(s)Available

8 Days or more

-105.5105.2
1 Piece(s)Available

8 Days or more

-205.5105.2
1 Piece(s)Available

8 Days or more

-505.5105.2
1 Piece(s)Available

8 Days or more

-1005.5105.2
1 Piece(s)Available

8 Days or more

-10885.8
1 Piece(s)Available

8 Days or more

-20885.8
1 Piece(s)Available

8 Days or more

-50885.8
1 Piece(s)Available

8 Days or more

-100885.8
1 Piece(s)Available

8 Days or more

-101467
1 Piece(s)Available

8 Days or more

-201467
1 Piece(s)Available

8 Days or more

-501467
1 Piece(s)Available

8 Days or more

-1001467
1 Piece(s)Available

8 Days or more

-102249.6
1 Piece(s)Available

8 Days or more

10202249.6
1 Piece(s)Available

8 Days or more

10502249.6
1 Piece(s)Available

8 Days or more

101002249.6
1 Piece(s)Available

12 Days or more

-1038111.7
1 Piece(s)Available

8 Days or more

-10601/014.8
1 Piece(s)Available

8 Days or more

1020601/014.8
1 Piece(s)Available

8 Days or more

1050601/014.8
1 Piece(s)Available

8 Days or more

10100601/014.8
1 Piece(s)Available

8 Days or more

10101004/019.4
1 Piece(s)Available

8 Days or more

10201004/019.4
1 Piece(s)Available

8 Days or more

10501004/019.4
1 Piece(s)Available

8 Days or more

101001004/019.4
1 Piece(s)Available

8 Days or more

10101505/022.9
1 Piece(s)Available

8 Days or more

10201505/022.9
1 Piece(s)Available

8 Days or more

10501505/022.9
1 Piece(s)Available

8 Days or more

101001505/022.9

Loading...

  1. 1

Basic Information

Number of cores(Core) 1 Rated voltage 600V Shield None
Properties Oil resistance / Heat resistance Ground wire None Insulation body materials Polyethylene
Insulation body color Black Other properties Flame retardant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.