(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mobile Signal Automation Cable - 30 V, Shielded, PVC Sheath, UL/CSA, EXTType2SB Series

Mobile Signal Automation Cable - 30 V, Shielded, PVC Sheath, UL/CSA, EXTType2SB Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Mobile Signals Cable with UL-AWM Standard Shield

  • c-UL
  • VW-1
  • ULAWM
  • Oil-Resistant
  • Strand Wire
  • Thinned Wire Conductor
  • Single Shield
  • Twisted Pair
  • 30 V


● It has an excellent thin cable diameter in particular.



· This product is compatible with "UL Traceability Program / Processed Wire." (c-UL is not compatible)
* For cables in stock, please keep in mind that because we cut them to the specified size, they cannot be canceled or returned.

The Electrical Appliance and Material Safety Law certificate has not been obtained.

Specifications

EXTTYPE2SB 30 V UL with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh". 

1 Piece Unit 1 Roll Unit

Model NumberAWG SizeNumber of Pairs *3
1P = 2 Cores
Total Length
or
Specified Length
(m)
EXTTYPE2SB261P1
~
100
(Specify 1 m
Increments)
2P
3P
4P
5P
6P
7P
8P
10P
12P
15P
20P
25P
241P
2P
3P
4P
5P
6P
8P
10P
15P
20P
25P
221P
2P
3P
4P
5P
6P
8P
10P
15P
20P
25P
201P
2P
3P
4P
5P
6P
8P
10P
15P
20P
25P


Be sure to read the following precautions when you place an order.
* Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
* For the latest information regarding standard unit price, quantity slide unit price, shipment days, etc., refer to the Misumi VONA e-catalog.
* 1 Stock products are indicated with T or A in the price column at right.
* 2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
* 3 Check the indications for number of cores, pair number, core / pair number, and pair number / core when ordering.

More Information

EXTTYPE2SB 30 V UL with Shield:Related ImageEXTTYPE2SB 30 V UL with Shield:Related Image

EXTTYPE2SB 30 V UL with Shield:Related Image

EXTTYPE2SB 30 V UL with Shield:Related Image

EXTTYPE2SB 30 V UL with Shield:Related Image

Specifications

Model NumberAWG
Size
Number of Pairs
1P = 2 Cores
Estimated
Section Area
( mm2) *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
EXTTYPE2SB261P0.128Twisted Pair24.42721431050030/0.080.51N/A0.23PVC0.970.9PVCULAWM 20276
ı
c-UL
-
2P45.541-
3P66.3501.91.0-
4P86.7551.7-
5P107.2651.6-
6P127.7751.5-
7P148.2851.4-
8P168.91051.1-
10P209.01101.3-
12P249.91251.2-
15P3010.81501.1-
20P4012.01951.01.2-
25P5013.62300.9-
241P0.20424.9333102.748/0.080.751.210.9-
2P46.4551.0-
3P67.1652-
4P87.780-
5P108.5901.1-
6P129.1105-
8P1610.51401.9-
10P2010.51501.7-
15P3012.92101.51.2-
20P4014.42951.41.3-
25P5016.43351.3-
221P0.32425.238465.372/0.080.91.360.9-
2P46.86531.0-
3P67.680-
4P88.295-
5P109.111521.1-
6P129.9135-
8P1611.51751.2-
10P2011.6190-
15P3014.32801.91.3-
20P4015.93551.8-
25P5017.84301.61.4-
201P0.51825.950641.1119/0.081.10.251.61.0-
2P47.6855-
3P68.711041.1-
4P89.4130-
5P1010.31603-
6P1211.31801.2-
8P1613.0235-
10P2013.22702-
15P3016.44001.3-
20P4018.14951.4-
25P5020.66151.5-


*1 The size conversion is for reference only. Refer to the comparison table on >>Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above. 
 
Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.770.630.45
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 40°C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 2 x 0.89 = 1.78 (A) when the ambient temperature for 2-core AWG26 is 40 °C 

EXTTYPE2SB 30 V UL with Shield:Related Image

Part Number
EXTTYPE2SB-22-8P-[1-99/1]
EXTTYPE2SB-24-1P-[1-99/1]
EXTTYPE2SB-24-4P-[1-99/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)

7 Days or more

1 ~ 990.32216811.5
1 Piece(s)

7 Days or more

1 ~ 990.224214.9
1 Piece(s)

7 Days or more

1 ~ 990.224847.7

Loading...

  1. 1

Basic Information

Rated voltage For Weak Current Circuit Shield Yes Sheath Characteristic Oil Resistant
Representative standards UL / CSA (c-UL) Sheath Material PVC Insulation body materials PVC
Other Features Elastic, Vibration-resistant, Pliable, Flexible, Noise-resistant Carrier-tested Cable

Frequently asked questions (FAQ)

質問: What is the benefit of twisted pairs?
回答: Twisted pair cabling is a type of wiring in which two conductors of a single circuit are twisted together for the purposes of improving electromagnetic compatibility. Compared to a single conductor or an untwisted balanced pair, a twisted pair reduces electromagnetic radiation, crosstalk between neighboring pairs and improves rejection of external electromagnetic interference.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.