(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal, SPOX, 5241 Series

Contacts - Connector Terminal, SPOX, 5241 Series
  • Volume Discount

The Molex Spox family of wire-to-circuit board connectors have a structure that works within a pitch range of 2.50 mm to 5.08 mm. (Conforming housing: 5240)

PDF

Part Number

Configured Part Number is shown.

5241T

 
Part Number
5241T
Part NumberMinimum order quantityVolume DiscountDays to Ship
16,000 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Application Cable connection Wire connection method Crimp
Applicable housing 5240 Applicable size AWG 22 to 28 Terminal shape Chain
Mating partner 50802

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.