(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal, Miniature Mizu-P25, Waterproof, 50147 Series

Contacts - Connector Terminal, Miniature Mizu-P25, Waterproof, 50147 Series
  • Volume Discount

Compact IP67 (international protection class) Molex wire-to-wire connector with dust and water-proof structure. (Compatible Housing: 52266)

[Features]
· Core wire size: AVS 0.3 and 0.5.
· CAVS 0.3 and 0.5.
· Outer diameter: Φ 1.4 to Φ 1.7 mm.
· Strip length: 2.0 to 2.5 mm

PDF

Part Number

Configured Part Number is shown.

 
Part Number
50147-8000
50147-8100
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable housing Terminal shape Mating partner
1 Piece(s)Available

12 Days or more

50148Chain50148
1 Piece(s)Available

6 Days or more

50147Individual50147

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Application Cable connection Allowable Voltage(V) 125
Wire connection method Crimp Applicable size AWG 20 to 22

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.