(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hybrid Mini-Drawer Connector【250-300 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
292182-8
292185-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Type Housing material

250 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Male (plug)PlugUL94V-0, thermoplastic

300 Pieces Per Package

1 Pack(s)Available

Quote

[Others] Female (socket)Receptacle assemblyThermoplastic

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Hybrid minidrawer
Number of electrodes 12 Application For PCB Rated current(A) 15
Rated voltage(V) 250 Wire connection method Crimp Connection direction Straight
Center line (pitch)(mm) 2.0 Color Black Contact material/finish Copper alloy/gold-plated, tin-plated

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.