(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PicoBladeTM 1.25 mm Pitch Circuit Board Housing (51047)

PicoBlade<sup>TM</sup> 1.25 mm Pitch Circuit Board Housing (51047)
  • Volume Discount

A number of wire-to-circuit board and wire-to-wire optional extra Molex products are available. There are variations in the headers of both types: Surface mount type and through-hole type. (Mating housing: 51021, compatible terminals: 50125/ 50133)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
51047-0200
51047-0300
51047-0400
51047-0600
51047-0900
51047-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

6 Days or more

2
1 Piece(s)Available

6 Days or more

3
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

6
1 Piece(s)Available

6 Days or more

9
1 Piece(s)Available

6 Days or more

10

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application Cable connection Connection direction Straight IP Rating None
Representative standards UL Pitch(mm) 1.25 Row number 1
Mating lock Present Panel mount None Color Natural
Conforming terminal 50125, 50133 Mating partner 51021

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.