(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MicroClasp® 2.0 mm Pitch Circuit Board Wafer (55917)

MicroClasp® 2.0 mm Pitch Circuit Board Wafer (55917)
  • Volume Discount

[Features]
A space-saving Molex product that offers easier removal than other similar 2.00 mm (.079") and 2.50 mm (.098") pitch wire-to-circuit board connection systems. (Mating housing: 51353)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
55917-0830
55917-1030
55917-1230
55917-1430
55917-1630
55917-1830
55917-2030
55917-2230
55917-2430
55917-2630
55917-2830
55917-3030
55917-3230
55917-3430
55917-3630
55917-3830
55917-4030
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

14
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

24
1 Piece(s)Available

8 Days or more

26
1 Piece(s)Available

8 Days or more

28
1 Piece(s)Available

8 Days or more

30
1 Piece(s)Available

8 Days or more

32
1 Piece(s)Available

8 Days or more

34
1 Piece(s)Available

8 Days or more

36
1 Piece(s)Available

8 Days or more

38
1 Piece(s)Available

8 Days or more

40

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application For PCB Allowable Current(A) 3 Allowable Voltage(V) 250
Connection direction Straight IP Rating None Representative standards UL
Pitch(mm) 2.00 Row number 2 Mating lock Present
Terminal plating Tin Color Natural Mating partner 51353

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.