(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal, Microblade (Part Numbers)

Contacts - Connector Terminal, Microblade
  • Volume Discount

[Features]
A highly-reliable Molex product with a box type terminal and a straight and right angled flexible design. Friction lock type. Terminal. (Compatible housing: 51004)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
50011-8000
50011-8100
Part NumberMinimum order quantityVolume DiscountDays to Ship Terminal shape
100 Piece(s)Available

41 Days or more

Chain
1 Piece(s)Available

6 Days or more

Individual

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) 2
Allowable Voltage(V) 125 Wire connection method Crimp Applicable housing 51004, 51049
Applicable size AWG 24 to 30 Mating partner 53014, 53015, 53025

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.