(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Contacts - Connector Terminal, PicoBlade, 1.25mm Pitch, 50125, 50133 Series【10,000 Pieces Per Package】

Contacts - Connector Terminal, PicoBlade, 1.25mm Pitch, 50125, 50133 Series
  • Volume Discount

[Features]
A number of wire-to-circuit board and wire-to-wire optional Molex products available. There are variations in header of both the types: Surface mount type and through-hole type. (Conforming housing: 51047)

PDF

Part Number

Configured Part Number is shown.

50133-8000

 
Part Number
50133-8000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Application Cable connection Allowable Current(A) 1
Allowable Voltage(V) 125 Wire connection method Crimp Applicable housing 51047
Applicable size AWG 28 to 32 Terminal shape Chain Mating partner 50058, 50079

Please check the type/dimensions/specifications of the part 50133-8000 in the Contacts - Connector Terminal, PicoBlade, 1.25mm Pitch, 50125, 50133 Series series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.