(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Connector Terminal, PanelMate, 1.25mm Pitch, PCB, 50641 Series

Contacts - Connector Terminal, PanelMate, 1.25mm Pitch, PCB, 50641 Series
  • Volume Discount

A short-backed and thin Molex product with a height of just 1.85 mm. SMT-type installation with solder tab. (Conforming housing: 51146)

PDF

Part Number

Configured Part Number is shown.

50641-8041

 
Part Number
50641-8041
Part NumberMinimum order quantityVolume DiscountDays to Ship
100 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Wire connection method Crimp
Applicable size AWG 28 to 30 Terminal shape Chain

Please check the type/dimensions/specifications of the part 50641-8041 in the Contacts - Connector Terminal, PanelMate, 1.25mm Pitch, PCB, 50641 Series series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.