(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FFC-FPC (Through Hole) (52806) Straight Type (Part Numbers)

FFC-FPC (Through Hole) (52806) Straight Type
  • Volume Discount

[Features]
• FFC (multi-conductor cable) and various connectors for FPC (flexible printed circuit boards) (1.0-mm pitch NONZIF straight type (2)).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
52806-0410
52806-1210
52806-1410
52806-1610
52806-2210
52806-2410
52806-2510
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

14
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

24
1 Piece(s)Available

8 Days or more

25

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application For PCB Allowable Current(A) 0.5
Allowable Voltage(V) 50 Connection direction Straight Representative standards UL
Pitch(mm) 1.0 Mating section plating Tin

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.