(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FFC-FPC (Through Hole) (52807) Angle Type

FFC-FPC (Through Hole) (52807) Angle Type
  • Volume Discount

[Features]
There are a variety of Molex connectors available for both FFC (flat flexible cables) and FPC (flexible printed circuit boards). (1.0 mm pitch, NONZIF, angled type)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
52807-0810
52807-1810
52807-2010
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
10 Piece(s)Available

6 Days or more

8
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

7 Days or more

20

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application For PCB Allowable Current(A) 0.5
Allowable Voltage(V) 50 Connection direction Angle Representative standards UL
Pitch(mm) 1.0 Mating section plating Tin

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.