(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIC Series

DIC Series
  • Volume Discount

2.54 mm pitch connector used for circuit switching and the like.

[Features]
•Many varieties available for combination with the FCC and HKP series.
•Plating thickness is selectable according to cost requirements.
•Insulator is UL-certified.
•These connectors also come in 2, 3 and 4-series versions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DIC-130
DIC-130B
DIC-149-2P
DIC-149-3P
DIC-149-24P
DIC-152-2P
DIC-152-4P
DIC-152-6P
DIC-152-8P
DIC-152-20P
DIC-208
DIC-252
DIC-252B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Application Specifications Used pin/contact size
(mm)
Contact surface treatment Insulation body color
100 Piece(s)Available

8 Days or more

10Female2For shortingShort circuit plug□0.635/⌀0.64Gold Plating: 0.7 μm or AboveGreen
100 Piece(s)Available

14 Days or more

-Female2For shortingShort circuit plug□0.635/⌀0.64Gold plating 0.2 μm or thickerGreen
100 Piece(s)Available

8 Days or more

10Male2For Circuit BoardsDip type (1 columns)0.6 x 0.4Gold Plating: 0.7 μm or AboveBlack
100 Piece(s)Available

9 Days or more

10Male3For Circuit BoardsDip type (1 columns)0.6 x 0.4Gold Plating: 0.7 μm or AboveBlack
100 Piece(s)Available

14 Days or more

-Male24For Circuit BoardsDip type (1 columns)0.6 x 0.4Gold Plating: 0.7 μm or AboveBlack
100 Piece(s)Available

8 Days or more

10Male2For Circuit BoardsDip type (2 columns)0.6 x 0.4Gold Plating: 0.7 μm or AboveBlack
100 Piece(s)Available

8 Days or more

10Male4For Circuit BoardsDip type (2 columns)0.6 x 0.4Gold Plating: 0.7 μm or AboveBlack
100 Piece(s)Available

14 Days or more

-Male6For Circuit BoardsDip type (2 columns)0.6 x 0.4Gold Plating: 0.7 μm or AboveBlack
100 Piece(s)Available

14 Days or more

-Male8For Circuit BoardsDip type (2 columns)0.6 x 0.4Gold Plating: 0.7 μm or AboveBlack
100 Piece(s)Available

14 Days or more

-Male20For Circuit BoardsDip type (2 columns)0.6 x 0.4Gold Plating: 0.7 μm or AboveBlack
100 Piece(s)Available

14 Days or more

-Female2For shortingShort circuit plug (tall item)□0.635/⌀0.64Gold Plating: 0.7 μm or AboveBlack
100 Piece(s)Available

8 Days or more

10Female2For shortingShort circuit plug□0.635/⌀0.64Gold plating 0.2 μm or thickerTranslucent White
100 Piece(s)Available

8 Days or more

10Female2For shortingShort circuit plug□0.635/⌀0.64Gold plating 0.2 μm or thickerBlack

Loading...

  1. 1

Basic Information

Connector series initials D/E/F D/E/F DIC Allowable Current(A) 1
Allowable Voltage(V) AC125 Connection direction Straight IP Rating None
Quantity of units ordered(Piece) 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.