(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

128A Series, DIN Standard Compliant Board-to-Board Connector

128A Series, DIN Standard Compliant Board-to-Board Connector
  • Volume Discount

[Features]
· Three types (standard, reverse, and horizontal-mounting) available for use in a wide range of electronic equipment.
· Can be used on IEC-standard 19-inch card frames.
· A special socket contact shape provides self-cleaning and self-wiping effects, providing a stable connection.
· Contact timings are staggered for each socket contact row, allowing contact with the GND terminal first before contacting the signal terminal.

PDF

Part Number

Configured Part Number is shown.

128A-096S3A-S14A-FA

 
Part Number
128A-096S3A-S14A-FA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
100 Piece(s)Available

16 Days or more

10

Loading...

  1. 1

Basic Information

Connector series initials Number Number 128A Applicable pin/contact Female (socket)
Number of cores 96 Application For PCB Allowable Current(A) 2
Allowable Voltage(V) AC300 Connection direction Straight IP Rating None
Specifications 3-line array socket Block shape DIN standard type Contact tail length(mm) 3
Lock pin Included (for ⌀2.85 holes) Touching part surface processing (contact) Ni substrate Au (flash) plating Surface treatment (lock pin/tail part/press-in part) Sn-Ag plated
Special notes Lead-free ? compliant items Flux rise inhibitor applied None

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.