(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
CP, high current screw type, 35A / 690V insert
[Features]
・CP
・High current spring type.
▪ 35A / 690V.
▪ Insert
Part Number |
---|
CPF 06 |
CPF 06 N |
CPM 06 |
CPM 06 N |
Loading...
Connector Shape | Square shape | Connector Series Initials | A/B/C | Application | Cable connection |
---|---|---|---|---|---|
Allowable Current(A) | 35 | Allowable Voltage(V) | 690 | Wire connection method | Fastening screw |
Connection direction | Straight | Representative standards | UL / CCC / CSA | Applicable wire size (cross section)(mm2) | 1.50 to 6 |
Applicable wire size(AWG) | 16 to 10 | Operating temperature range (min.)(℃) | -40 | Operating temperature range (max.)(℃) | +125 |
Material | Flame-resistant thermoplastic resin | Other standards | GOST |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy