(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by OMRON. XG5M Connector Hood.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Cable Extraction Port Direction | Size (mm) | Weight g | |||
A | B | C | D | ||||
XG5S-2012 | 20 | Straight | 30.0 | 23.8 | 8.8 | — | 3.2 |
XG5S-2612 | 26 | 37.6 | 31.4 | 11.4 | — | 4.0 | |
XG5S-3012 | 30 | 42.7 | 36.5 | 15.1 | — | 4.5 | |
XG5S-3422 | 34 | Angle | 47.7 | 38.7 | 32.0 | 14.6 | 8.6 |
XG5S-4022 | 40 | 55.4 | 40.7 | 34.0 | 16.6 | 11.3 | |
XG5S-5022 | 50 | 68.1 | 44.1 | 39.4 | 20.0 | 15.6 | |
XG5S-6022 | 60 | 80.8 | 47.4 | 42.8 | 23.4 | 20.0 |
Item | Materials | Color |
Hood | Glass-filled Polyamide Resin (UL94V-0) | Black |
Cable Band | Polyamide Resin (UL94V-0) | Natural Color |
Part Number |
---|
XG5S-2012 |
XG5S-2612 |
XG5S-3012 |
XG5S-3422 |
XG5S-4022 |
XG5S-5022 |
XG5S-6022 |
Loading...
Connector Shape | Square Type | Connector Series Initials | M / N / O | M/N/O | MIL |
---|---|---|---|---|---|
IP Rating | N/A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy