(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Crimp, 200A

Contacts - Crimp, 200A
  • Volume Discount

[Features]
・ 200A silver plated crimp contact.

PDF

Part Number

Configured Part Number is shown.

Part Number
CYFA 16
CYFA 25
CYFA 50
CYFA 70
CYMA 16
CYMA 35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire size (cross section)
(mm²)
Applicable wire size (AWG)
5 Piece(s)Available

Quote

10Female (socket)166
5 Piece(s)Available

6 Days or more

10Female (socket)254
5 Piece(s)Available

6 Days or more

10Female (socket)501
5 Piece(s)Available

6 Days or more

10Female (socket)702/0
5 Piece(s)Available

Quote

10Male (plug)166
5 Piece(s)Available

6 Days or more

10Male (plug)352
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Applicable wire size (cross section)
(mm²)
Applicable wire size (AWG)

Loading...

  1. 1

Basic Information

Connector shape Square shape Application Cable connection Allowable Current(A) 200
Allowable Voltage(V) 1000 Wire connection method Crimp Part names Silver plated crimp contact
Surface treatment (material) Silver-Plated

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.