(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

LAN & Network Cables - Device-Net, Flexible, UL Standard

LAN & Network Cables - Device-Net, Flexible, UL Standard
  • Volume Discount

Dedicated cable for use with the factory automation network system DeviceNet.
[Features]
・ Easy to handle, with a focus on flexibility.
・ Sheath (outer coating) uses a lead-free, oil and heat resistant PVC compound, with excellent flexibility.
・ Cable demonstrates excellent flame retardance, required in ODVA's DeviceNet specification (vertical tray flame test).
・ Since it is compatible with UL/c-UL standards, it can be used with confidence internationally. (DVN18SF and DVN24SF are compatible with UL standard only)
[Applications]
・ There are 2 types, the THICK cable DVN 18 for the trunk line, and the THIN cable DVN 24 which is mainly used as a drop line (branch line), both are cables for fixed wiring.

Part Number

Configured Part Number is shown.

Part Number
DVN18-1
DVN18-2
DVN18-3
DVN18-4
DVN18-5
DVN18-6
DVN18-7
DVN18-8
DVN18-9
DVN18-10
DVN18-11
DVN18-12
DVN18-13
DVN18-14
DVN18-15
DVN18-16
DVN18-17
DVN18-18
DVN18-19
DVN18-20
DVN18-21
DVN18-22
DVN18-23
DVN18-24
DVN18-25
DVN18-26
DVN18-27
DVN18-28
DVN18-29
DVN18-30
DVN18-31
DVN18-32
DVN18-33
DVN18-34
DVN18-35
DVN18-36
DVN18-37
DVN18-38
DVN18-39
DVN18-40
DVN18-41
DVN18-42
DVN18-43
DVN18-44
DVN18-45
DVN18-46
DVN18-47
DVN18-48
DVN18-49
DVN18-50
DVN18-51
DVN18-52
DVN18-53
DVN18-54
DVN18-55
DVN18-56
DVN18-57
DVN18-58
DVN18-59
DVN18-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Cable Outer Diameter
(mm)
Length
(m)
Outer diameter(detail)
(mm)
Length(detail)
(m)
1 Piece(s)Available

8 Days or more

10.0 or More 1 to 9121
1 Piece(s)Available

8 Days or more

10.0 or More 1 to 9122
1 Piece(s)Available

8 Days or more

10.0 or More 1 to 9123
1 Piece(s)Available

8 Days or more

10.0 or More 1 to 9124
1 Piece(s)Available

8 Days or more

10.0 or More 1 to 9125
1 Piece(s)Available

8 Days or more

10.0 or More 1 to 9126
1 Piece(s)Available

8 Days or more

10.0 or More 1 to 9127
1 Piece(s)Available

8 Days or more

10.0 or More 1 to 9128
1 Piece(s)Available

8 Days or more

10.0 or More 1 to 9129
1 Piece(s)Available

8 Days or more

10.0 or More 10 to 191210
1 Piece(s)Available

8 Days or more

10.0 or More 10 to 191211
1 Piece(s)Available

8 Days or more

10.0 or More 10 to 191212
1 Piece(s)Available

8 Days or more

10.0 or More 10 to 191213
1 Piece(s)Available

8 Days or more

10.0 or More 10 to 191214
1 Piece(s)Available

8 Days or more

10.0 or More 10 to 191215
1 Piece(s)Available

8 Days or more

10.0 or More 10 to 191216
1 Piece(s)Available

8 Days or more

10.0 or More 10 to 191217
1 Piece(s)Available

8 Days or more

10.0 or More 10 to 191218
1 Piece(s)Available

8 Days or more

10.0 or More 10 to 191219
1 Piece(s)Available

8 Days or more

10.0 or More 20 to 291220
1 Piece(s)Available

8 Days or more

10.0 or More 20 to 291221
1 Piece(s)Available

8 Days or more

10.0 or More 20 to 291222
1 Piece(s)Available

8 Days or more

10.0 or More 20 to 291223
1 Piece(s)Available

8 Days or more

10.0 or More 20 to 291224
1 Piece(s)Available

8 Days or more

10.0 or More 20 to 291225
1 Piece(s)Available

8 Days or more

10.0 or More 20 to 291226
1 Piece(s)Available

8 Days or more

10.0 or More 20 to 291227
1 Piece(s)Available

8 Days or more

10.0 or More 20 to 291228
1 Piece(s)Available

8 Days or more

10.0 or More 20 to 291229
1 Piece(s)Available

8 Days or more

10.0 or More 30 to 391230
1 Piece(s)Available

8 Days or more

10.0 or More 30 to 391231
1 Piece(s)Available

8 Days or more

10.0 or More 30 to 391232
1 Piece(s)Available

8 Days or more

10.0 or More 30 to 391233
1 Piece(s)Available

8 Days or more

10.0 or More 30 to 391234
1 Piece(s)Available

8 Days or more

10.0 or More 30 to 391235
1 Piece(s)Available

8 Days or more

10.0 or More 30 to 391236
1 Piece(s)Available

8 Days or more

10.0 or More 30 to 391237
1 Piece(s)Available

8 Days or more

10.0 or More 30 to 391238
1 Piece(s)Available

8 Days or more

10.0 or More 30 to 391239
1 Piece(s)Available

8 Days or more

10.0 or More 40 to 491240
1 Piece(s)Available

8 Days or more

10.0 or More 40 to 491241
1 Piece(s)Available

8 Days or more

10.0 or More 40 to 491242
1 Piece(s)Available

8 Days or more

10.0 or More 40 to 491243
1 Piece(s)Available

8 Days or more

10.0 or More 40 to 491244
1 Piece(s)Available

8 Days or more

10.0 or More 40 to 491245
1 Piece(s)Available

8 Days or more

10.0 or More 40 to 491246
1 Piece(s)Available

8 Days or more

10.0 or More 40 to 491247
1 Piece(s)Available

8 Days or more

10.0 or More 40 to 491248
1 Piece(s)Available

8 Days or more

10.0 or More 40 to 491249
1 Piece(s)Available

Same day

Stock

10.0 or More 50 to 591250
1 Piece(s)Available

8 Days or more

10.0 or More 50 to 591251
1 Piece(s)Available

8 Days or more

10.0 or More 50 to 591252
1 Piece(s)Available

8 Days or more

10.0 or More 50 to 591253
1 Piece(s)Available

8 Days or more

10.0 or More 50 to 591254
1 Piece(s)Available

8 Days or more

10.0 or More 50 to 591255
1 Piece(s)Available

8 Days or more

10.0 or More 50 to 591256
1 Piece(s)Available

8 Days or more

10.0 or More 50 to 591257
1 Piece(s)Available

8 Days or more

10.0 or More 50 to 591258
1 Piece(s)Available

8 Days or more

10.0 or More 50 to 591259
1 Piece(s)Available

8 Days or more

10.0 or More 60 to 691260

Loading...

Basic Information

Category Others Shield Structure Shielded・STP Shield Details Double Layer Shield
FA Network Standard DeviceNet Standard UL / CSA(cUL) Cable Conductor Stranded Wire
Conductor Size Composite Cable Color Grey Cable Feature Oil-Resistant / Heat-Resistant
Sheath Material PVC Insulation body color Blue - white/red - black Ground wire None
Other properties Flexibility

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.