(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
ELPA Has an easy-to-reach switch, allowing the user to turn the power ON/OFF without leaving the user's location. With door to prevent the intrusion of dust and debris. Tracking resistant cover. Kink-resistant circular cord.
Part Number |
---|
WTS-100B(W) |
WTS-200B(W) |
WTS-300B(W) |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Cable Length (m) |
---|---|---|---|---|---|
1 Piece(s) | Available | 14 Days or more | 10 | 1 | |
1 Piece(s) | Available | 8 Days or more | 10 | 2 | |
1 Piece(s) | Available | 8 Days or more | 10 | 3 |
Part Number |
---|
Loading...
Plug Shape | A-2 | Socket Shape | A-2 socket | Number of Outlets / Split Outlets | 1 |
---|---|---|---|---|---|
Switch Model | On-Hand Bulk | Plug Angle (Direction for Pulling out from the Front) | Straight | Function | Tracking prevention / Dust protection |
Color | White | Rated Current(A) | 15 | Rated Voltage(V) | 125 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy