(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
Enables power supply through ELPA outlet plug. Tracking-resistant cover to prevent the cord from breaking. Elliptical shape prevents kinking.
Part Number
Configured Part Number is shown.
WLP-1010B(W)
Plug Shape | A-2 | Socket Shape | A-2 socket |
---|---|---|---|
Number of Outlets / Split Outlets | 2 | Cable Length(m) | 1 |
Plug Angle (Direction for Pulling out from the Front) | Straight | Function | Tracking prevention / Dust protection |
Color | White | Rated Current(A) | 15 |
Rated Voltage(V) | 125 | RoHS | 10 |
Plug Shape | A-2 | Socket Shape | A-2 socket | Number of Outlets / Split Outlets | 2 |
---|---|---|---|---|---|
Cable Length(m) | 1 | Plug Angle (Direction for Pulling out from the Front) | Straight | Function | Tracking prevention / Dust protection |
Color | White | Rated Current(A) | 15 | Rated Voltage(V) | 125 |
Please check the type/dimensions/specifications of the part WLP-1010B(W) in the Extension Cord - Extension Cord + 1P series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy