(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Cord - VCT Extension 3P - Cross Shaped (Part Numbers)

Extension Cord - VCT Extension 3P - Cross Shaped
  • Volume Discount

[Features]
ELPA - Extension Cord with VCT Cable - Cross Type - Up to 1,500 W.

Part Number

Configured Part Number is shown.

CP-M310

Part Number
CP-M310
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Plug Shape A-2 Socket Shape A-2 socket Number of Outlets / Split Outlets 3
Cable Length(m) 10 Plug Angle (Direction for Pulling out from the Front) Straight Color Black

Please check the type/dimensions/specifications of the part CP-M310 in the Extension Cord - VCT Extension 3P - Cross Shaped series.

Additional Products in this Category

Tech Support