(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
ELPA Heat resistant. does not break easily. 15A/125V. 1/2/3/5/10 m available.
Part Number |
---|
LPE-101N(W) |
LPE-102N(W) |
LPE-103N(W) |
LPE-110N(W) |
Part Number |
---|
Loading...
Plug Shape | A-2 | Socket Shape | A-2 socket | Number of Outlets / Split Outlets | 1 |
---|---|---|---|---|---|
Plug Angle (Direction for Pulling out from the Front) | Straight | Color | White | Rated Current(A) | 15 |
Rated Voltage(V) | 125 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy