(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Power supply acquisition also possible from ELPA outlet plug. 4 outlets. Secure outlets with caps to avoid the risk of electrical shock arising due to mischief-making by infants. With tracking resistant cover. Circular shape helps prevents breakage.
Part Number
Configured Part Number is shown.
WLP-3020B(W)
Plug shape | A-2 | Socket shape | A-2 socket |
---|---|---|---|
Number of Insertion Openings/Split Openings | 4 | Cable length(m) | 2 |
Functions | Tracking prevention / Dust protection | Color | White |
Rated current(A) | 15 | Rated voltage(V) | 125 |
RoHS | 10 | - | - |
Plug shape | A-2 | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 4 |
---|---|---|---|---|---|
Cable length(m) | 2 | Functions | Tracking prevention / Dust protection | Color | White |
Rated current(A) | 15 | Rated voltage(V) | 125 |
Please check the type/dimensions/specifications of the part WLP-3020B(W) in the Power Strip, with Dust Blocker 3 Sockets + 1 Socket series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy