(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
ELPA 180° rotation plug. With tracking resistant cover. Heat resistant. Serves the purpose of shock prevention by sealing the blade receivers of the unused outlets. This has adopted a safe protective covering. 6 outlets.
Part Number
Configured Part Number is shown.
WBT-6020B(W)
Plug shape | A-2 swing plug | Socket shape | A-2 socket |
---|---|---|---|
Number of Insertion Openings/Split Openings | 6 | Cable length(m) | 2 |
Functions | Tracking prevention / Dust protection | Color | White |
Rated current(A) | 15 | Rated voltage(V) | 125 |
RoHS | 10 | - | - |
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 6 |
---|---|---|---|---|---|
Cable length(m) | 2 | Functions | Tracking prevention / Dust protection | Color | White |
Rated current(A) | 15 | Rated voltage(V) | 125 |
Please check the type/dimensions/specifications of the part WBT-6020B(W) in the 6 Outlets with Dust Blocker series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy