(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lightning-Resistant Swing Adapter (Part Numbers)

Lightning-Resistant Swing Adapter
  • Volume Discount

[Features]
ELPA up to 1,500 W. Protects equipment from lightning surges. The swinging action keeps the area around the outlet tidy. Color: black/white

Part Number

Configured Part Number is shown.

A-370SB(W)

Part Number
A-370SB(W)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 1
Functions Tracking prevention / Surge Protection Color White

Please check the type/dimensions/specifications of the part A-370SB(W) in the Lightning-Resistant Swing Adapter series.

Additional Products in this Category

Tech Support