(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
ELPA standard AC125V 15A. Maximum rated power: Up to 1,500 W. Number of outlets: 3. Cord length: 2 m. Grip width: 10–40 mm Color: white
Part Number
Configured Part Number is shown.
WB-DS32B(W)
Plug shape | A-2 swing plug | Socket shape | A-2 socket |
---|---|---|---|
Number of Insertion Openings/Split Openings | 3 | Switch Type | Batch concentration type |
Cable length(m) | 2 | Functions | Tracking prevention / Surge Protection |
Color | White | Rated current(A) | 15 |
Rated voltage(V) | 125 | RoHS | 10 |
Plug shape | A-2 swing plug | Socket shape | A-2 socket | Number of Insertion Openings/Split Openings | 3 |
---|---|---|---|---|---|
Switch Type | Batch concentration type | Cable length(m) | 2 | Functions | Tracking prevention / Surge Protection |
Color | White | Rated current(A) | 15 | Rated voltage(V) | 125 |
Please check the type/dimensions/specifications of the part WB-DS32B(W) in the Desk Outlets series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy