(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AC Cord - Round-Wrapped Cord (Part Numbers)

AC Cord - Round-Wrapped Cord
  • Volume Discount

[Features]
ELPA round-wrapped cord. Used as the cord for hanging light fixtures, AC 300 V or less, mainly used indoors. Circular Terminal (Internal Diameter: 3.3⌀, Outer Diameter 6⌀)

Part Number

Configured Part Number is shown.

Part Number
RF-2H(BK)
RF-2H(W)
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

8 Days or more

Black
1 Piece(s)Available

14 Days or more

White

Loading...

  1. 1

Basic Information

Plug shape Other Cable length(m) 2 Rated current(A) 7
Rated voltage(V) 300 Cable type Solid forging cord Terminal shape Circular terminal (inner diameter: 3.3Φ, outer diameter: 6Φ)
AC cord Circular Terminal Number of cores 2

Additional Products in this Category

Tech Support